HEAVY
| PART
NO. |
CL-MF50-0111 |
CL-MF50-0112 |
CL-MF50-0113 |
| PALLET SIZE |
16x20 |
20x24 |
24x32 |
MULTIPURPOSE
HOLES |
THREAD |
5/8-11 |
| ID |
.6250 |
| SPACING |
2.0000 |
| PATTERN |
8x10 |
10x12 |
12x16 |
| A |
NOMINAL |
16 |
20 |
24 |
| ACTUAL |
15.875 |
19.875 |
23.875 |
| B |
NOMINAL |
20 |
24 |
32 |
| ACTUAL |
19.875 |
23.875 |
31.875 |
| C |
2.0000 |
| K |
5/8-11 or M16 |
| NO. OF MOUNTING
SCREWS REQUIRED |
4 |
6 |
| WEIGHT (LBS) |
140 |
215 |
345 |
|