USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER SWIVEL SCREWS

 


COMPLETE ASSEMBLY (USA)
PART NO. — COMPLETE A B C
DIA
D G SERRATIONS
TOOL STEEL
(SERRATED)
TOOL STEEL
(FLAT)
CL-605-GSS CL-605-GSF 3/8-16 1/2 5/32 3/16 14° SUPER
FINE
.062x90°
CL-610-GSS CL-610-GSF 1
CL-620-GSS CL-620-GSF 2
CL-810-GSS CL-810-GSF 1/2-13 1 1/4 1/4
CL-820-GSS CL-820-GSF 2
CL-830-GSS CL-830-GSF 3
CL-1010-GSS CL-1010-GSF 5/8-11 1 5/16 5/16 EXTRA
FINE
.094x90°
CL-1020-GSS CL-1020-GSF 2
CL-1030-GSS CL-1030-GSF 3


COMPLETE ASSEMBLY (METRIC)
PART NO. — COMPLETE A B C
DIA
D G SERRATIONS
TOOL STEEL
(SERRATED)
TOOL STEEL
(FLAT)
CLM-1025-GSS CLM-1025-GSF M10 .98 .16 5mm 15° SUPER
FINE
.062x90°
CLM-1050-GSS CLM-1050-GSF 1.97
CLM-1225-GSS CLM-1225-GSF M12 .98 .24 6mm 14°
CLM-1250-GSS CLM-1250-GSF 1.97
CLM-1625-GSS CLM-1625-GSF M16 .98 .33 8mm 12° EXTRA
FINE
.094x90°
CLM-1650-GSS CLM-1650-GSF 1.97

Carr Lane Manufacturing Co.
en_386