USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
LATCH-ACTION TOGGLE CLAMPS
»
ADJUSTABLE U BOLT
»
400 Series 4000 Lbs
LATCH-ACTION TOGGLE CLAMPS
ADJUSTABLE U BOLT — STEEL
PART NO.
CLAMP WITHOUT
LATCH PLATE
PART NO.
LATCH PLATE
(ORDER SEPARATELY)
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
CL-400-PA
CL-500-PAA
Flanged Base
4000 lbs
2.8 lbs
CL-400-PA-UBOLT
ADJUSTABLE U BOLT, WITH SAFETY LOCK — STEEL
PART NO.
CLAMP WITHOUT
LATCH PLATE
PART NO.
LATCH PLATE
(ORDER SEPARATELY)
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
CL-400-LPA
CL-500-PAA
Flanged Base
4000 lbs
2.8 lbs
—
en_1370