USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
TOGGLE CLAMPS
»
TOGGLE PLIERS
»
Permanently Attached
TOGGLE PLIERS
STAINLESS STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-325-PL-S
Hex-Head Spindle, Weld-On/Bolt-On Base
800 lbs
1.0 lbs
en_757