MORSE GIREVOLE
| |

Add "N" to part number for Delrin foot, e.g. CL-1-SWA-4N.
|
FISSAGGIO A FLANGIA, LEVA A POMELLI
| PART NO. |
CL-1-SWA-4 |
CL-4-SWA-4 |
CL-5-SWA-4 |
CL-2-SWA-4 |
CL-3-SWA-4 |
| D THREAD SIZE |
5/16"-18 |
1/2"-13 |
1/2"-13 |
5/8"-11 |
5/8"-11 |
| A |
38 |
51 |
64 |
76 |
102 |
| B |
25.5 |
35 |
35 |
38 |
38 |
| C |
19 |
28.5 |
28.5 |
32 |
32 |
| E |
22.5 |
24.5 |
24.5 |
42 |
42 |
| F |
19 |
28.5 |
28.5 |
33.5 |
33.5 |
| G |
61 |
90 |
90 |
114 |
114 |
| H DIA |
12.5 |
19 |
19 |
24 |
24 |
| J |
57 |
66.5 |
66.5 |
76 |
76 |
| K |
4 |
4.8 |
4.8 |
5.5 |
5.5 |
| L |
8.5 |
11 |
11 |
14.5 |
14.5 |
| M |
12.5 |
17.5 |
17.5 |
25.5 |
25.5 |
| N |
6.5 |
8 |
8 |
13.5 |
13.5 |
| P |
32 |
44.5 |
44.5 |
57 |
57 |
| Q |
#10 or M5 |
1/4" or M6 |
1/4" or M6 |
3/8" or M10 |
3/8" or M10 |
| R |
38 |
51 |
51 |
57 |
57 |
| S |
9.5 |
12.5 |
12.5 |
19 |
19 |
| T |
6.5 |
8 |
8 |
9.5 |
9.5 |
| U |
17.5 |
25.5 |
25.5 |
33.5 |
33.5 |
| V |
24 |
33.5 |
33.5 |
44.5 |
44.5 |
| W |
19 |
28.5 |
28.5 |
38 |
38 |
| X |
19 |
25.5 |
25.5 |
35 |
35 |
|
it_2063
|