USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉLÉMENTS DE CENTRAGE ET SERRAGE CONCENTRIQUES

 


3-POINT ELEMENT — HYDRAULIC
Part No.
3-Point
Element
Clamping
Dia
A
Clamping
force at
3500 psi
Stroke B
Dia
D
Dia
E
Dia
G H K M N R S T U
CLR-4312-025-VS .98-1.14 2200
lbs
.10 .94 .6302
.6298
1.772
1.768
2.52 .236 2.01 2.62 M6 .445 .661
CLR-4312-026-VS 1.10-1.26
CLR-4312-027-VS 1.26-1.42
CLR-4312-075-VS 1.42-1.57 1.38 M8 2.83 1.14
CLR-4312-076-VS 1.54-1.69
CLR-4312-077-VS 1.65-1.81
CLR-4312-078-VS 1.77-1.93
CLR-4312-079-VS 1.89-2.05
CLR-4312-080-VS 2.01-2.17
CLR-4312-150-VS 2.13-2.32 1600
lbs
.12 1.77 .6302
.6298
1.772
1.768
M8 2.24 .236 1.77 2.56 1.77 M6 .445 .661
CLR-4312-151-VS 2.28-2.48
CLR-4312-152-VS 2.44-2.64
CLR-4312-153-VS 2.64-2.83
CLR-4312-154-VS 2.80-2.99
CLR-4312-250-VS 2.99-3.31 3800
lbs
.18 2.56 .9846
.9841
2.362
2.358
M6 2.68 .236 2.20 3.03 2.56 M8 .614 .866
CLR-4312-251-VS 3.27-3.58
CLR-4312-252-VS 3.54-3.86
CLR-4312-350-VS 3.86-4.29 6300
lbs
.24 3.35 1.2603
1.2596
2.913
2.909
M8 3.15 .236 2.52 3.58 3.35 M10 .752 1.063
CLR-4312-351-VS 4.29-4.72
CLR-4312-352-VS 4.69-5.12
CLR-4312-450-VS 5.12-5.71 9900
lbs
.31 4.53 1.5752
1.5746
3.543
3.539
M10 3.58 .276 2.83 4.13 4.53 M12 .917 1.299
CLR-4312-451-VS 5.55-6.14
CLR-4312-452-VS 5.98-6.57
CLR-4312-453-VS 6.42-6.97
CLR-4312-550-VS 6.97-7.64 15000
lbs
.35 6.30 1.9689
1.9683
4.409
4.406
M12 3.94 .315 3.03 4.57 6.30 M16 1.142 1.614
CLR-4312-551-VS 7.52-8.19
CLR-4312-552-VS 8.07-8.74
CLR-4312-553-VS  8.62-9.29
CLR-4312-554-VS  9.17-9.84


2-POINT ELEMENT — HYDRAULIC
Part No.
2-Point
Element
Clamping
Dia
A
Clamping
force at
3500 psi
Stroke B
Dia
D
Dia
E
Dia
G H K M N R S T U
CLR-4312-000-VS .98-1.14 2200
lbs
.10 .94 .6302
.6298
1.772
1.768
2.52 .236 2.01 2.62 M6 .445 .661
CLR-4312-001-VS 1.10-1.26
CLR-4312-002-VS 1.26-1.42
CLR-4312-050-VS 1.42-1.57 1.38 M8 2.83 1.14
CLR-4312-051-VS 1.54-1.69
CLR-4312-052-VS 1.65-1.81
CLR-4312-053-VS 1.77-1.93
CLR-4312-054-VS 1.89-2.05
CLR-4312-055-VS 2.01-2.17
CLR-4312-100-VS 2.13-2.32 1600
lbs
.12 1.77 .6302
.6298
1.772
1.768
M8 2.24 .236 1.77 2.56 1.77 M6 .445 .661
CLR-4312-101-VS 2.28-2.48
CLR-4312-102-VS 2.44-2.64
CLR-4312-103-VS 2.64-2.83
CLR-4312-104-VS 2.80-2.99
CLR-4312-200-VS 2.99-3.31 3800
lbs
.18 2.56 .9846
.9841
2.362
2.358
M6 2.68 .236 2.20 3.03 2.56 M8 .614 .866
CLR-4312-201-VS 3.27-3.58
CLR-4312-202-VS 3.54-3.86
CLR-4312-300-VS 3.86-4.29 6300
lbs
.24 3.35 1.2603
1.2596
2.913
2.909
M8 3.15 .236 2.52 3.58 3.35 M10 .752 1.063
CLR-4312-301-VS 4.29-4.72
CLR-4312-302-VS 4.69-5.12
CLR-4312-400-VS 5.12-5.71 9900
lbs
.31 4.53 1.5752
1.5746
3.543
3.539
M10 3.58 .276 2.83 4.13 4.53 M12 .917 1.299
CLR-4312-401-VS 5.55-6.14
CLR-4312-402-VS 5.98-6.57
CLR-4312-403-VS 6.42-6.97
CLR-4312-500-VS 6.97-7.64 15000
lbs
.35 6.30 1.9689
1.9683
4.409
4.406
M12 3.94 .315 3.03 4.57 6.30 M16 1.142 1.614
CLR-4312-501-VS 7.52-8.19
CLR-4312-502-VS 8.07-8.74
CLR-4312-503-VS  8.62-9.29
CLR-4312-504-VS  9.17-9.84



MOUNTING DIMENSIONS
For elements A
+.001
B
+.008
C D
+.008
E F
-.008
G
±.002
H
±.002
O-ring 1 O-ring 2
Size Part No. Size Part No.
CLR-4312-
0XX-VSA
.630 .811 .12 .307 .315 .236 .051 .043 5x1.5mm CLR-
3000-340-SW
17.17x1.78mm CLR-
3000-663-SW
CLR-4312-
1XX-VSA
.630 .811 .12 .307 .315 .236 .051 .043 5x1.5mm CLR-
3000-340-SW
17.17x1.78mm CLR-
3000-663-SW
CLR-4312-
2XX-VSA
.984 1.181 .16 .386 .551 .236 .059 .043 7x1.5mm CLR-
3000-342-SW
26x2mm CLR-
3000-769-SW
CLR-4312-
3XX-VSA
1.260 1.441 .20 .425 .630 .236 .051 .043 8x1.5mm CLR-
3000-343-SW
33.05x1.78mm CLR-
3001-238-SW
CLR-4312-
4XX-VSA
1.575 1.835 .20 .425 .709 .276 .079 .043 8x1.5mm CLR-
3000-343-SW
40.95x2.62mm CLR-
3000-944-SW
CLR-4312-
5XX-VSA
1.969 1.835 .20 .425 .984 .315 .079 .043 8x1.5mm CLR-
3000-343-SW
52.07x2.62mm CLR-
3001-124-SW

Carr Lane Roemheld Mfg. Co.
fr_1757