USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CUBES ROTATIVES

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (POUCE SIZES)

PART NO. BLOCK
SIZE
A
DIA
B C
(+.8)
D
(+.8)
T V WEIGHT
(KG)
CL-NCB-3216RB-BS 3"x6" 165 (6.5") 533 76.2 (3") 152.4 (6") 38 457 22
CL-NCB-4124RB-BS 4"x4" 152 (6") 305 101.6 (4") 101.6 (4") 25 279 12
CL-NCB-4204RB-BS 305 (12") 508 38 457 20
CL-NCB-4284RB-BS 381 (15") 711 660 40
CL-NCB-6206RB-BS 6"x6" 305 (12") 508 152.4 (6") 152.4 (6") 38 457 41
CL-NCB-6376RB-BS 305 (12") 940 864 77
CL-NCB-6756-9RB-BS 229 (9") 1905 1854 157


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES (POUCE BASE DIAMETER)

PART NO. BLOCK
SIZE
A
DIA
B C D T V WEIGHT
(KG)
CL-NCB-3216RB-BO 3" x 6" 165 (6.5") 533 76.2 152.4 38 457 22
CL-NCB-4124RB-BO 4" x 4" 152 (6") 305 101.6 101.6 25 279 12
CL-NCB-4204RB-BO 305 (12") 508 38 457 20
CL-NCB-4284RB-BO 381 (15") 711 660 40
CL-NCB-6206RB-BO 6" x 6" 305 (12") 508 152.4 152.4 38 457 41
CL-NCB-6376RB-BO 305 (12") 940 864 77
CL-NCB-6756-9RB-BO 229 (9") 1905 1854 157

Carr Lane Manufacturing Co.
fr_1987