USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STECKBOLZEN MIT GEWINDE

 

Note: 3/16"-dia pins have one locking ball instead of two, due to their small size.



METRISCH
PART NO. A
DIA
GRIP LENGTH B C D F
NOMINAL  ACTUAL
CLM-6-TDP-15-S 6mm .2342 15mm .266 .344 M5 .24
CLM-6-TDP-20-S 20mm
CLM-6-TDP-25-S 25mm
CLM-6-TDP-30-S 30mm
CLM-6-TDP-40-S 40mm
CLM-6-TDP-50-S 50mm
CLM-8-TDP-20-S 8mm .3130 20mm .363 .359 M6 .39
CLM-8-TDP-25-S 25mm
CLM-8-TDP-30-S 30mm
CLM-8-TDP-40-S 40mm
CLM-8-TDP-50-S 50mm
CLM-10-TDP-20-S 10mm .3917 20mm .451 .390 M8 .39
CLM-10-TDP-25-S 25mm
CLM-10-TDP-30-S 30mm
CLM-10-TDP-40-S 40mm
CLM-10-TDP-50-S 50mm


ZOLL
PART NO. A
DIA
GRIP LENGTH B C D F
NOMINAL  ACTUAL
CL-3-TDP-0.50-S 3/16" (#10) 4.775 0.50" 5.1 6.5 #8-32 6.5
CL-3-TDP-0.75-S 0.75"
CL-3-TDP-1.00-S 1.00"
CL-3-TDP-1.25-S 1.25"
CL-3-TDP-1.50-S 1.50"
CL-3-TDP-1.75-S 1.75"
CL-3-TDP-2.00-S 2.00"
CL-4-TDP-0.50-S 1/4" 6.299 0.50" 7.1 8.9 #10-32 6.5
CL-4-TDP-0.75-S 0.75"
CL-4-TDP-1.00-S 1.00"
CL-4-TDP-1.25-S 1.25"
CL-4-TDP-1.50-S 1.50"
CL-4-TDP-1.75-S 1.75"
CL-4-TDP-2.00-S 2.00"
CL-4-TDP-2.50-S 2.50"
CL-4-TDP-3.00-S 3.00"
CL-5-TDP-0.75-S 5/16" 7.887 0.75" 9.1 9.1 1/4"-20 6.5
CL-5-TDP-1.00-S 1.00"
CL-5-TDP-1.25-S 1.25"
CL-5-TDP-1.50-S 1.50"
CL-5-TDP-1.75-S 1.75"
CL-5-TDP-2.00-S 2.00"
CL-5-TDP-2.50-S 2.50"
CL-5-TDP-3.00-S 3.00"
CL-6-TDP-0.75-S 3/8" 9.474 0.75" 10.9 9.9 1/4"-20 6.5
CL-6-TDP-1.00-S 1.00"
CL-6-TDP-1.25-S 1.25"
CL-6-TDP-1.50-S 1.50"
CL-6-TDP-1.75-S 1.75"
CL-6-TDP-2.00-S 2.00"
CL-6-TDP-2.50-S 2.50"
CL-6-TDP-3.00-S 3.00"
CL-6-TDP-3.50-S 3.50"
CL-6-TDP-4.00-S 4.00"
CL-8-TDP-1.00-S 1/2" 12.649 1.00" 14.5 13.1 3/8"-16 9.5
CL-8-TDP-1.50-S 1.50"
CL-8-TDP-2.00-S 2.00"
CL-8-TDP-2.50-S 2.50"
CL-8-TDP-3.00-S 3.00"
CL-8-TDP-3.50-S 3.50"
CL-8-TDP-4.00-S 4.00'

Carr Lane Manufacturing Co.
de_1947