EINSCHRAUBZYLINDER
| |

|

|
THREADED-BODY PUSH CLAMPS WITH LOCKING SUPPORT PLUNGER
| Clamping force (lbs) |
7500 psi |
1200 |
| 6000 psi |
980 |
| 5000 psi |
860 |
| 4000 psi |
750 |
| 3000 psi |
630 |
| Support force (lbs) |
7500 psi |
5800 |
| 6000 psi |
4600 |
| 5000 psi |
3800 |
| 4000 psi |
3000 |
| 3000 psi |
2200 |
| Retention force (lbs) |
7500 psi |
2300 |
| 6000 psi |
1800 |
| 5000 psi |
1500 |
| 4000 psi |
1100 |
| 3000 psi |
780 |
| Piston Dia |
20mm |
| Fluid req'd (cu.in.) |
.19 |
| Spring return force (lbs) |
20 |
Max. operating pressure (psi) |
7500 |
Min. operating pressure (psi) |
750 |
| Stroke |
.39 |
| Weight (lbs) |
.5 |
| Part No. |
CLR-1462-847-TB |
|
ACCESSORIES
|
de_1607
|