USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
PULL CLAMPS
»
Threaded-Body Clamping Modules
THREADED-BODY CLAMPING MODULES
THREADED-BODY CLAMPING MODULES
Clamping force (lbs)
7500 psi
5700
6000 psi
4600
5000 psi
3800
4000 psi
3000
3000 psi
2300
Rod Dia
20mm
Fluid req'd (cu. in.)
.18
Max. operating
pressure (psi)
7500
Clamping stroke
.236
Part No.
CLR-1574-811-TB
en_1109