USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FOUR-SIDED
RELIEVED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES

PART NO. PALLET
SIZE
A B C
(+.030)
D T WEIGHT
(LBS)
CL-X4248-300-BS 300mm 11.81 24 8.000 4 1.5 151
CL-X62810-400-BS 400mm 15.75 28 10.000 6.5 1.75 270
CL-X62810-500-BS 500mm 19.69 28 10.000 6.5 2 270
CL-X42812-500-BS 28 12.000 4 313
CL-X62412-500-BS 24 6 225
CL-X62812-500-BS 28 285
CL-X63412-500-BS 34 335
CL-X82812-500-BS 28 12.000 8 350
CL-X62812-630-BS 630mm 24.80 28 12.000 6 2 285
CL-X83812-630-BS 38 12.000 8 423
CL-X83620-630-BS 36 20.000 730


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C D T WEIGHT
(LBS)
CL-X4248-300-BO 300mm 11.81 24 8 4 1.5 151
CL-X62810-400-BO 400mm 15.75 28 10 6 2 270
CL-X62810-500-BO 500mm 19.69 28 10 6 2 270
CL-X42812-500-BO 28 12 313
CL-X62412-500-BO 24 225
CL-X62812-500-BO 28 285
CL-X63412-500-BO 34 335
CL-X82812-500-BO 28 12 8 350
CL-X62812-630-BO 630mm 24.80 28 12 6 2 285
CL-X83812-630-BO 38 12 8 423
CL-X83620-630-BO 36 20 730

Carr Lane Manufacturing Co.
en_1988