USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

INSERTOS ROSCADOS SOLDADOS

 


INGLÉS
PART NO. THREAD
TYPE
A B
DIA
C
DIA
D E
CL-36980-WTI UNC 3/4"-10 76 54 25.5 3.2
CL-36982-WTI UNC 1"-8
CL-36984-WTI UNC 1-1/4"-7
CL-36986-WTI COIL 1-1/4" COIL
CL-36988-WTI ACME 1-1/4" ACME
CL-36990-WTI UNC 1-1/2"-6 89 60 38 9.5
CL-36992-WTI COIL 1-1/2" COIL
CL-36994-WTI ACME 1-1/2" ACME
CL-36996-WTI UNC 2"-4-1/2

Carr Lane Manufacturing Co.
es_1868