USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KUGELSPERRBOLZEN MIT HEBEÖSE

 




 
BESONDERHEITEN: A single-acting ball lock pin with a solid, one-piece body and four balls for high tension loads. Positive locking until released by pushing the button. Sturdy forged shackle for heavy lifting.

GRÖßEN: Available in the following shank diameters, each in a choice of several standard grip lengths — see Dimensions page for part numbers:
 1/4"
 3/8"
 1/2"
 3/4"
 1"
Available from stock only in standard grip lengths (not made to order).

WERKSTOFF: Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. Shackle > Forged steel per RR-C-271, zinc plated clear chromate. Button > 303 stainless. Cap screw, Nut, and Bushing > 300-series stainless. Spring > 302 stainless. Balls > 440C stainless. DFARS and RoHS compliant.

For all lifting applications, see
Hoist Ring Safety Precautions



PLEASE NOTE:
Limited availability at this time on all sizes. When ordering, please plan for longer lead-times; significantly longer lead-times for special sizes. We apologize for any inconvenience this may cause and are working to replenish our inventory of available stock sizes.
Nov. 2015


  
Carr Lane Manufacturing Co.
de_251