USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LIFTING PINS

 




 
FEATURES: A single-acting ball lock pin with a solid, one-piece body and four balls for high tension loads. Positive locking until released by pushing the button. Sturdy forged shackle for heavy lifting.

SIZES: Available in the following shank diameters, each in a choice of several standard grip lengths — see Dimensions page for part numbers:
 1/4"
 3/8"
 1/2"
 3/4"
 1"
Available from stock only in standard grip lengths (not made to order).

MATERIAL: Stainless steel. Forged steel shackle per AN116, cadmium or zinc plated clear chromate. 4130 steel shank, heat treated to 1100 MPa minimum tensile strength, cadmium or zinc plated clear chromate. 4130 steel spindle, cadmium or zinc plated clear chromate. DFARS compliant.

For all lifting applications, see
Hoist Ring Safety Precautions


PLEASE NOTE:
Limited availability at this time on all sizes. When ordering, please plan for longer lead-times; significantly longer lead-times for special sizes. We apologize for any inconvenience this may cause and are working to replenish our inventory of available stock sizes.
Nov. 2015


  
Carr Lane Manufacturing Co.
si_251