USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MORSETTI DI SICUREZZA
(POLLICE)

 


RC


 
CARATTERISTICHE: Heavy-duty alternative to Lockscrews when clamping the "fixed" side of a renewable bush. Round Clamps have a slightly shorter recess height than a Lockscrew, to clamp bushes without clearance (which is why they cannot be used on the bush's "slip" side).

MISURE: Available in a wide range of sizes to fit renewable bushes from 5/16" to 5" body diameter. See bush pages to select proper clamp size.

MONTAGGIO: Fasten with a Socket-Head Cap Screw. Note: a Round Clamp can be mounted in the same tapped hole as a Lockscrew.

MATERIALE: Mild steel, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_802