USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCCAGGI DI SPINTA INSÙ

 






Le morse a bloccaggio verso l'alto si posizionano dalla superficie superiore del pezzo e lo bloccano dalla parte inferiore.


 
CARATTERISTICHE: Combination clamp and locator with a unique upward clamping action. Up-Thrust Clamps locate off of the part's top surface and clamp up from below. Pushing down on the cam handle pulls the lower jaw upward. This clamps the work piece against the stationary upper jaw, whose bottom surface is ground for precise location.

MISURE: Available in one size, with 1/2"-13 mounting thread — see Dimensions page for part number.

REGOLAZIONE: The lower jaw has two clamping surfaces 180° apart, one for thinner parts, the other for thicker parts. After selecting the appropriate clamping surface, move the lower jaw up or down into final position by rotating the cam handle.

MATERIALE: Steel, wear surfaces hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_501