USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCCI DI MONTAGGIO

 


Rettangolare


 
Misure aggiunti disponibile attualmente!

CARATTERISTICHE: Precision rectangular pad for mounting a Construction Ball. These rectangular pads should be fastened with two socket-head cap screws, then can be doweled in place to maintain accurate location. Construction Ball can be secured by installing a #10-24 setscrew (not furnished) in the crosshole.

MISURE: Available in three sizes to fit the following Construction Ball shank diameters:
 1/4"
 5/16"
 3/8"

INSTALLAZIONE: Bolt pad in position with two socket-head cap screws. After mounting, drill and ream the 15/64" holes to 1/4" diameter, to install dowel pins for secure location.

COPERTURE OPTIONAL: A sturdy die-cast zinc cover is available to protect Construction Balls from damage or misadjustment after setting (CL-2-COVER, order separately). Two #10-24 tapped holes allow attaching the cover.

MATERIALE: 1018 steel, black oxide finish. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
it_404