USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOPOLE A TRE LOBI

 


Termoplastica
Filettate




Termoplastica
Filettate a foro passante


 
CARATTERISTICHE: Thermoplastic knob with a textured non-slip, non-glare finish. Modern three-prong design provides quick tightening and high torque. Moulded-in brass insert provides superior thread strength.

MISURE: Choice of three knob sizes, available either tapped or with a tapped through hole. Available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIALE: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_479