CL-650-SPC
|
|
|
Disponible attualmente anche in versione metrica!
71000N Capacita di Tenuta
CARATTERISTICHE: Strongest plunger clamp available. Handle and base are made of alloy steel. Precision unit with snap ring pivot pins to allow removing the plunger even after the clamp is mounted. Locks in extended or retracted position. 76mm plunger travel.
MODELLI DISPONIBLE (ACCIAIO):| | CL-650-SPC | | | | Tapped Plunger | | | CLM-650-SPC | | | | Tapped Plunger (Metric) |
ACCESSORI: Plunger is tapped to accept any 5/8"-11 spindle (M16 in metric).
MATERIALE: Handle and base > Cast alloy steel, zinc plated clear chromate. Plunger and links > 12L14,1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant. |
|