
CL-100-SPC
|

CL-100-SPC Con Bloccaggio di Sicurezza
|
|
|
Disponible attualmente anche con bloccaggio di sicurezza e in misure metrica!
1300N Capacita di Tenuta
CARATTERISTICHE: Tiny yet extremely powerful plunger clamp with a forged steel base. Requires very little mounting space due to its narrow base and compact low profile. Locks in extended or retracted position. 16mm plunger travel.
BLOCCAGGIO DE SICUREZZA OPZIONALE: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).
MODELLI DISPONIBLE (ACCIAIO):| | CL-100-SPC | | | | Tapped Plunger | | | CLM-100-SPC | | | | Tapped Plunger (metric) | | | CL-100-LSPC | | | | Tapped Plunger, with Safety Lock | | | CLM-100-LSPC | | | | Tapped Plunger (metric), with Safety Lock |
MODELLI DISPONIBLE (ACCIAIO INOX):| | CL-100-SPC-S | | | | Tapped Plunger | | | CL-100-LSPC-S | | | | Tapped Plunger, with Safety Lock |
ACCESSORI: Plunger is tapped to accept any 1/4"-20 spindle (M6 in metric).
MATERIALE (ACCIAIO): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIALE (ACCIAIO INOX): Clamp body > 300-series stainless. Base > Forged stainless steel. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|