USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS À CROISILLON

 


Aluminium


 
CARACTÉRISTIQUES: Classic, easy-to-grip aluminium clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque.

TAILLES: Choice of five knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric) — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MATÉRIAU: 319 aluminium alloy. DFARS and RoHS compliant.

Ébauche


Trou Taraudé


Trou Débouchant Taraudé


Trou Lisse

  
Carr Lane Manufacturing Co.
fr_266