USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BRIDES PNEUMATIQUES

 


CL-500-PTC


 
1100N Capacité de Retenue

CARACTÉRISTIQUES: Small-yet-powerful air clamp with a long open arm. Similar to a vertical-handle hold-down clamp, except operated by an air cylinder instead of by hand. Toggle linkage provides high holding capacity and insures positive mechanical locking even if air pressure fails. Open arm provides adjustable spindle location. Arm opens 100°.

CONTRĂ´LE DE POSITIONS OPTIONNEL: These clamps are optionally available with an air cylinder that has a magnetic piston ring for position sensing. Order Hall-effect or reed switches separately (see Air Accessories).

MODÉLES DISPONIBLES (ACIER):
 CL-500-PTC     Open Arm
 CL-500-PTC-MP     Open Arm, Position Sensing

CYLINDRE PNEUMATIQUE: 1-1/4" bore, double acting, 1/8-NPT ports. Buna-N seals for -30° to +95°C operating temperature. High-temperature viton seals are available by special order (+205°C maximum). 7 Bar maximum input air pressure exerts 900N maximum clamping force at centre of arm.

ACCESSOIRES: Accepts any 1/4"-20 or M6 short spindle and (2) CL-148-TW flanged washers. Order all accessories separately.

MATÉRIAU: Clamp body and base > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Air Cylinder > Steel and aluminium. Rivets > 400-series stainless. DFARS and RoHS compliant.

Disponible aussi avec
contrĂ´le de positions
CL-500-PTC-MP


  
Carr Lane Manufacturing Co.
fr_1385