
CL-100-PA
|

CL-100-LPA Avec Verrouillage de Sécurité
|

Verrouillage de Sécurité Optionnel (Pousse le Levier pour Déverrouiller)
|
|
|
1600N Capacité de Retenue
CARACTÉRISTIQUES: Miniature latch clamp with high holding capacity. Threaded U bolt for adjustability. Large, comfortable handle grip. 30mm-inch drawing movement. Threaded U bolt allows a 10mm adjustment range. Supplied with matching latch plate.
VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the level before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODÉLES DISPONIBLES (ACIER):| | CL-100-PA | | | | Standard | | | CL-100-LPA | | | | With Safety Lock |
MODÉLES DISPONIBLES (ACIER INOXYDABLE):| | CL-100-PA-S | | | | Standard | | | CL-100-LPA-S | | | | With Safety Lock |
CONSIDÉRATIONS DE CONCEPTION: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the furnished latch plate, or with a suitable custom latch plate of equal width and centerline height.
ACCESSOIRES (ACIER): Supplied with matching latch plate CL-100-PA-L. For a replacement U bolt, order CL-100-PA-UBOLT.
ACCESSOIRES (ACIER INOXYDABLE): Supplied with matching latch plate CL-100-PA-S-L. For a replacement U bolt, order CL-100-PA-S-UBOLT.
MATÉRIAU (ACIER): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATÉRIAU (ACIER INOXYDABLE): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|