USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉE EN T

 


Phénoplaste – Trou Taraudé




 
CARACTÉRISTIQUES: Easy-gripping handle for push/pull applications, such as release latches and cabinet doors. Moulded-in brass insert provides superior thread strength.

TAILLES: One handle size, available with the following tapped-hole sizes — see Dimensions page for part numbers:
 #10-32 M5
 1/4"-20 M6
 1/4"-28 
 5/16"-18 M8
Non-standard thread sizes, or moulded-in studs are available in quantities of 500 and above.

MATÉRIAU: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_333