USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ZWEISEITIGE AUFSPANNBLÖCKE

 


Mini
Standard
Schwer


For DIN mounting, see
Pallet Fixture Keys

Also available blank, without
multipurpose holes, see
Two-Sided Tooling Blocks/Blank.




These tooling blocks have two identical wide faces to allow fixturing large parts.


 
BESONDERHEITEN: Precision tooling block for machining-centre pallets. Both faces are accurately finish ground to tight tolerances, and qualified to the base. All multipurpose holes are spaced within .0008" of true position (.0004" for Mini). One-piece cast construction provides superior accuracy, dimensional stability, and vibration dampening.

GRÖßEN: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in a full range of standard pallet sizes. The 300mm size also fits 320mm pallets with the edge pads furnished — see Dimensions page for part numbers.
 300x400mm (Mini)
 400mm (Mini, Standard)
 500mm (Mini, Standard)
 630mm (Standard, Heavy)
 800mm (Standard, Heavy)

MONTAGE: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from centre and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

WERKSTOFF: Body > Grey cast iron, ASTM class 45.Bushes > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
de_671