USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLATINEN BOHRER BUCHSEN

 


CB-4
Für Nationwide


 
BESONDERHEITEN: These bushes are designed to accommodate the larger shank diameter of a circuit-board drill. Standard drill bearing length is 1-1/2 times drill diameter on all sizes. CB-4 type bushes are specially designed for Nationwide circuit-board drilling machines.

STANDARD GRÖßEN: see Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard USA or metric ID size within the stated range.
 CB-4-.1250   Bush for 1/8" drill

STANDARD-INNENDURCHMESSERTOLERANZ:
 From #80 to 1/4"   +.0001/+.0004 (steel)
+.0003/+.0006 (carbide)
(ID concentric with OD to within .0005" TIR)

WERKSTOFF: Bush > 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
de_1589