USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHMOMENT-STÜTZSCHRAUBEN

 


 
BESONDERHEITEN: Screw jack with a spring-loaded clutch mechanism. Knurled head disengauges when the indicated end force is reached. Prevents exerting excessive force on thinwall and other delicate work pieces. Furnished with Knurled Check Nut.

GRÖßEN: Available in the following thread sizes — see Dimensions page for part numbers:
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13
 5/8"-11

WERKSTOFF: Body, knob, and check nut > 12L14 steel, black oxide finish. Spring > Spring steel. Ball > 440C stainless steel. DFARS and RoHS compliant.

Torque Screw Jacks provide controlled torque counter-clockwise, and positive retraction clockwise.

  
Carr Lane Manufacturing Co.
de_400