USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSCHIEBBARE SPANNEISEN

 


Baugruppe mit
Kugelmutter und Kugelscheibe






 
Edelstahl

BESONDERHEITEN: Mini-size stainless steel version of our Slotted-Heel Clamp Straps. Standard radius nose provides firm work piece contact. These clamp straps have a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp.

SPANNEISEN-BAUGRUPPE: This assembly includes a Slotted-Heel Clamp Strap plus the following items:
 Spherical Nut & Washer
 Fixture Stud
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest with Jam Nut

GRÖßEN: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 #10-32
 1/4"-20
 5/16"-18
 3/8"-16

WERKSTOFF: Clamp strap > 300-series stainless. Other components > See catalogue information for each specific item. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1506