USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSCHIEBBARE SPANNEISEN

 


Spanneisen




 
Edelstahl

BESONDERHEITEN: Mini-size stainless steel version of our Slotted-Heel Clamp Straps. Standard radius nose provides firm work piece contact. These clamp straps have a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp.

GRÖßEN: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20

WERKSTOFF: 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1503