USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ENDANBOHRUNG-SPANNEISEN

 


Spanneisen


 
Stahl

BESONDERHEITEN: Heavy-duty steel clamp strap with a drill spot underneath for a Clamp Rest. Slide back or swing away for loading. Standard radius nose provides firm work piece contact.

GRÖßEN: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 3/4"-10 M20

WERKSTOFF: 1018 steel, carburised hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1555