USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BEWEGLICHE POSITIONIERSTIFTE

 






 
BESONDERHEITEN: Locating pin that provides precise location in one axis while allowing considerable float in the perpendicular axis. Usually used together with a Round Pin, to locate from two holes in a work piece. Tapered tip for easy part loading. Floating pins are functionally similar to Diamond Pins, except they allow greater variation in hole spacing.

POSITIONIERUNGS-GRUNDSÄTZE: When a Round Pin and Floating Locating Pin are used together, the Round Pin is the primary, 2-axis locator, while the floating pin is the secondary, 1-axis locator. The locating pin slides inside a slotted bush, in line with the Round Pin. This prevents binding while loading and unloading the part, yet still maintains high accuracy.

GRÖßEN: Available in the following pin diameters from 1/4 to 5/8", with either a short bush or a tall bush — see Dimensions page for part numbers:
 1/4"
 5/16"
 3/8"
 1/2"
 5/8"

SONDERBESTELLUNG: For Floating Locating Pins with a special locating-pin diameter (A dimension), please contact factory.

WERKSTOFF: Slotted bush > Tool steel, heat treated, black oxide finish. Locating pin > 1144 steel, heat treated, black oxide finish. Cross pin and roll pin > Steel. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_551