USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHUBSTANGEN-SCHNELLSPANNER

 


CL-275-SPC
Schubstange mit Gewindebohrung,
Flanschsockel




CL-285-SPC
Selbstverstellende Schubstange, Flanschsockel
(900N Federspannkraft)


 
2700N Haltekraft

BESONDERHEITEN: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 30mm plunger travel.

OPTIONALE SELBSTJUSTIERENDE SCHUBSTANGE: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.

MODELLVARIANTEN (STAHL):
 CL-275-SPC     Tapped Plunger, Flanged Base
 CLM-275-SPC     Tapped Plunger (Metric), Flanged Base
 CL-276-SPC     Tapped Plunger, Straight Base with Bracket
 CL-285-SPC     Self-Adjusting Plunger, Flanged Base

ZUBEHĂ–R: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).

WERKSTOFF: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Befestigte Position
(Druck)



Open Position
(Pull)


 
Carr Lane Manufacturing Co.
de_749