
CL-50-SPC Schubstange mit Gewindebohrung CL-51-SPC Schubstange mit Außengewinde
Sehe auch Pneumatikspanner-Variante... CL-600-PPC
Also see optional bracket for side mounting... CL-400-PCBR
|
|
|
Jetzt auch in metrische Ausführung!
450N Haltekraft
BESONDERHEITEN: Miniature plunger clamp, perfect for electronics fixturing and other light-duty applications. Locks in extended or retracted position. 16mm plunger travel. Choice of #8-32 tapped plunger (M4 in metric) or 1/4"-20 externally threaded plunger.
MODELLVARIANTEN (STAHL):| | CL-50-SPC | | | | Tapped Plunger | | | CLM-50-SPC | | | | Tapped Plunger (Metric) | | | CL-51-SPC | | | | Externally Threaded Plunger |
MODELLVARIANTEN (EDELSTAHL):| | CL-50-SPC-S | | | | Tapped Plunger |
ZUBEHÖR (STAHL): Tapped-plunger version supplied with #8-32 nylon hex-head spindle CL-832203-SA (M4 in metric).
ZUBEHÖR (EDELSTAHL): Tapped-plunger version supplied with #8-32 stainless hex-head spindle CL-83234-SA.
WERKSTOFF (STAHL): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|