USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-FEED-DRILL BUSHINGS

 


TLD
Taper-Lok Liners
Knurled




HLD
Heavy-Duty Taper-Lok Liners
Knurled


 
FEATURES: Precision knurled liner bushing for mounting air-feed drills in fiberglass or plastic tooling. One-piece design has two angled locking surfaces to lock the drill motor in place, for superior strength. Optional heavy-duty type has precisely machined helical locking surfaces that mate exactly with the air-feed collar, for added impact resistance. Milled flats allow close hole spacing. Patent no. 3,015,242.

SIZES: Available for 21000 and 22000 series air-feed drills. see Dimensions page for part numbers.

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness.


  
Carr Lane Manufacturing Co.
en_1038