USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLOTTED-HEEL CLAMP STRAPS

 


Assembly with
Spherical Nut & Washer






 
Stainless Steel

FEATURES: Mini-size stainless steel version of our Slotted-Heel Clamp Straps. Standard radius nose provides firm workpiece contact. These clamp straps have a slot underneath to slide straight back for clear loading. Fixture Stud has a thread-locking interference thread at the bottom end to install permanently in a fixture plate. Made in USA.

CLAMP ASSEMBLY: This assembly includes a Slotted-Heel Clamp Strap plus the following items:
 Spherical Nut & Washer
 Fixture Stud
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest

SIZES: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 #10-32
 1/4-20
 5/16-18
 3/8-16

MATERIAL: Clamp strap > 300-series stainless. Other components > See catalog information for each specific item. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1506