USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLOTTED-HEEL CLAMP STRAPS

 


Clamp Strap




 
Stainless Steel

FEATURES: Mini-size stainless steel version of our Slotted-Heel Clamp Straps. Standard radius nose provides firm workpiece contact. These clamp straps have a slot underneath to slide straight back for clear loading. Made in USA.

SIZES: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

MATERIAL: 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1503