USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DRILL-SPOT-HEEL CLAMP STRAPS

 


Clamp Strap


 
Steel

FEATURES: Heavy-duty steel clamp strap with a drill spot underneath for a Clamp Rest. Slide back or swing away for loading. Standard radius nose provides firm workpiece contact. Made in USA.

SIZES: Clamp straps are available to fit the following stud sizes, each in a choice of several strap lengths — see Dimensions page for part numbers:
 1/4-20 M6
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

MATERIAL: 1018 steel, carburized hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1555