USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-650-SPC


 
Now Also Available in Metric!

16000 Lbs Holding Capacity

FEATURES: Strongest plunger clamp available. Handle and base are made of alloy steel. Precision unit with snap ring pivot pins to allow removing the plunger even after the clamp is mounted. Locks in extended or retracted position. 3" plunger travel. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-650-SPC     Tapped Plunger (Inch)
 CLM-650-SPC     Tapped Plunger (Metric)

ACCESSORIES: Plunger is tapped to accept any 5/8-11 spindle (M16 in metric).

MATERIAL: Handle and base > Cast alloy steel, zinc plated clear chromate. Plunger and links > 12L14,1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
en_1360