
CL-275-SPC Tapped Plunger, Flanged Base
|

CL-285-SPC Self-Adjusting Plunger, Flanged Base (200 Lbs. Spring Clamping Force)
|
|
|
600 Lbs Holding Capacity
FEATURES: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 1-3/16" plunger travel. Made in USA.
OPTIONAL SELF-ADJUSTING PLUNGER: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 200 lbs (+/-10%) anywhere within its .20" clamping range. Locks in extended position only. Patent number 6,905,116.
MODELS AVAILABLE (STEEL):| | CL-275-SPC | | | | Tapped Plunger, Flanged Base (Inch) | | | CLM-275-SPC | | | | Tapped Plunger (Metric), Flanged Base | | | CL-276-SPC | | | | Tapped Plunger, Straight Base with Bracket (Inch) | | | CL-285-SPC | | | | Self-Adjusting Plunger, Flanged Base |
ACCESSORIES: Tapped-plunger version accepts any 3/8-16 spindle (M10 in metric).
MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|