USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMP RESTS

 


Steel




Stainless Steel


 
FEATURES: Rear support for Slotted-Heel Clamp Straps, available in steel or stainless steel. Steel version has a large hex head for easy adjustment and tightening. Stainless version fits mini-size stainless clamp straps, and has a cross-drilled hole for adjustment and tightening by inserting a rod. Made in USA.

SIZES (STEEL): Available in the following thread sizes, most in a choice of two lengths. A Jam Nut is furnished with steel Clamp Rests:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

SIZES (STAINLESS): Available in the following thread sizes. Jam Nuts are not furnished on stainless Clamp Rests (order separately):
 #10-32
 1/4-20
 5/16-18
 3/8-16

MATERIAL (STEEL): Clamp Rest body > 12L14 steel, carburized-hardened, black oxide finish. Jam Nut > Mild steel, black oxide finish. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless, passivated. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_439