USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLUNGER WRENCHES

 




 
FEATURES: Handy tool to speed up installation of Ball Plungers or Spring Plungers. Much better than using a screwdriver on the ball/nose end, because the clearance hole in the center prevents over-compressing the plunger's internal spring. Made in USA.

SIZES: Available in sizes to fit all Ball Plungers and Spring Plungers, from #4-48 to 1-8 (M4 to M12 in metric) — see Dimensions page for part numbers.

MATERIAL: Steel. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_166