USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LOCKING HUBS

 


Inline (220° Adjustment)
CL-100-ALH-S




Offset (360° Rotation)
CL-101-ALH-S




Inline




Offset


 
Heavy Duty
Stainless Steel
Two Round Ends


FEATURES: Adjustable Locking Hubs are rotary bearings that provide positive locking at any 10° increment. Once locked, the hub becomes an absolutely rigid joint, able to withstand 80 ft-lbs of torque (5:1 safety factor). Applications include adjustable fixtures, rotating fixtures, welding fixtures, trunnion mounting, adjustable handles, foldable handles, adjustable part trays, adjustable shelves, adjustable racks, adjustable and/or fold-away work surfaces, positive positioning of lighting or nozzles, and collapsible structures. Patent numbers 5,586,363 and 5,689,999. Other patents pending.

INLINE MODEL: Hub extensions line up in the same plane. Total range of movement is 220° — see Dimensions page for part numbers.

OFFSET MODEL: Hub extensions are offset to allow full 360° rotation. Offset hubs should usually be used in pairs, to avoid off-centre loading on a single hub and ensure full strength. Make sure that rotating loads are balanced — see Dimensions page for part numbers.

MOUNTING: The version shown here has round hub extensions to fit 3/4" ID pipe or tubing. The tapped mounting holes can also be used to attach a plate or angle bracket.

SAFETY PRECAUTIONS: Avoid any possible pinch points, especially with heavy loads. Do not release the hub unless adequate support for the load is in place. Do not let loads swing freely. When using offset hubs that can rotate 360°, always ensure that loads are balanced in the rotational axis.

MATERIAL: Body > 300-series stainless, electropolished. Pins > 416 stainless steel, heat treated. Release button > Black thermoplastic. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
si_533