USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REVOLVING HANDLES

 


Rounded Design
Threaded
Stainless Steel


 
FEATURES: Attractive rounded-design handle made of stainless steel with a polished finish. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.

SIZES: Revolving Handles are available in a total of five sizes. This rounded-design version is available in the largest four of the five sizes, with the following threads — see Dimensions page for part numbers:
 Size 2    1/4-20 or M6
 Size 3     5/16-18 or M8
 Size 4     3/8-16 or M10
 Size 5     1/2-13 or M12

MATERIAL: 300-series stainless. RoHS compliant.

Revolving
Handles can be used to make
custom crank handles.


  
Carr Lane Manufacturing Co.
si_573