USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH / PULL TOGGLE CLAMPS

 


CL-275-SPC
Tapped Plunger, Flanged Base




CL-285-SPC
Self-Adjusting Plunger, Flanged Base
(900N Spring Clamping Force)


 
2700N Holding Capacity

FEATURES: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 30mm plunger travel.

OPTIONAL SELF-ADJUSTING PLUNGER: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.

MODELS AVAILABLE (STEEL):
 CL-275-SPC     Tapped Plunger, Flanged Base (Inch)
 CLM-275-SPC     Tapped Plunger (Metric), Flanged Base
 CL-276-SPC     Tapped Plunger, Straight Base with Bracket (Inch)
 CL-285-SPC     Self-Adjusting Plunger, Flanged Base

ACCESSORIES: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).

MATERIAL: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Push)



Open Position
(Pull)


 
Carr Lane Manufacturing Co.
si_749