USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MORSE COMPATTE A DOPPIO BORDO
TINY VICE™

 


Ganasce a V




È possibile bloccare più pezzi molto vicino l'uno all'altro.


 
Nuovo prodotto!

CARATTERISTICHE: The new V-jaw version of our popular Tiny Vice is ideal for clamping round work pieces. The V jaw can also be used to clamp a rectangular work piece from two directions with a single clamp at its corner. Double edge clamps allow clamping two work pieces at the same time with equal force. These mini edge clamps grip the side of a work piece to keep the top clear for machining. Patented design provides strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. Patent number 5.624.106. Please click on Video above for a brief demonstration.

VANTAGGIO #1: Clamping force is applied by positive screw action with the easy turn of a hex wrench (not with an unreliable, unsafe eccentric cam as used in other designs). A high-strength cap screw and thrust washer engauge a mating offset countersink to exert strong clamping force. Much more durable than other designs.

VANTAGGIO #2: Only Tiny Vice mini edge clamps truly exert down thrust force on the work piece, to prevent it from lifting. A thrust washer underneath the clamp engauges a mating offset countersink to provide downward action.

VANTAGGIO #3: Only Tiny Vice Double Edge Clamps compensate for size variation when clamping two work pieces. Thrust washers have ID clearance to enable them to float horizontally, allowing both clamping jaws to contact their part simultaneously. This ensures that both parts are securely clamped with equal force.

MISURE: Available in four sizes, from 5/16"-18 up to a powerful 1"-8 thread size with 53000 N clamping force — see Dimensions page for part numbers:
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16
 1"-8 M24

CONSIDERAZIONE DI DESIGN: Tiny Vice clamps are designed to provide strong clamping force when tightened by hand. Do not exceed the recommended tightening torque. Double edge clamps should always be used to hold two work pieces, not just one; otherwise recommended torque and clamping force will be significantly reduced.

MATERIALE: Body > 1018 steel, carburised-hardened, black oxide finish. Thrust washer > 1144 steel, heat treated, black oxide finish. Flat-Head Socket Screw > Steel, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
it_1996