USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDRI CON CORPO FILETTATO

 


con Stantuffo di Supporto Bloccante


Per ulteriori informazioni tecniche su questi gruppi morse-supporti, vedi
Morse con stantuffi di supporto bloccante.

Per dimensioni aggiuntive e
dati tecnici degli accessori, vedi
Accessori di Montaggio e Viti di contatto.




 
7500 psi max
Single Acting


CARATTERISTICHE: This Threaded-Body Push Clamp incorporates our exclusive "Locking Support Plunger", to provide clamping and supporting in one element. Threaded-body clamps provide considerable force in a small size, and can be placed very close together, especially when manifold mounted. Clamps can be screwed all the way down to their hex flats, or installed at partial depth. Long plunger guide ensures excellent reliability and durability.

APPLICATIVI: Clamps with locking support plungers exert relatively little clamping force, but provide a high support force in the opposite direction. They are particularly suitable for clamping thin-walled work pieces with minimum deformation, as well as for floating clamping.

MISURE: Available in one body size, M30x1.5, with the following forces at 7500 psi — see Dimensions page for part numbers:
 Clamping force = 1200 Lbs
 Max. support force = 5800 Lbs
 Max. retention force for
 floating clamping = 2300 Lbs

AZIONE DI BLOCCAGGIO: Applying fluid pressure advances the piston, which simultaneously expands like a work support to lock inside the cylinder body. Spring return retracts the piston for loading/unloading.

PRECISIONE: As a work support, this clamp has an elastic deformation of only .000036" per 100 lbs machining force.

MONTAGGIO: Install clamp directly into a flat-bottom tapped hole in the fixture – see drawings for hole-preparation instructions. Hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly underneath the clamp. Tighten clamp to recommended seating torque.

CONNESSIONI IDRAULICO: Fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.

COSTRUZIONE: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin.
Carr Lane Roemheld Mfg. Co.
it_1607