USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTINI DI MANOVRA

 


Profilo Rettangolaro Pieno
Alluminio

(Ordinare l'impugnatura Separatamente)


 
CARATTERISTICHE: High-quality, modern-design aluminium Hand Wheel. Rim is machined and highly polished on all sides. Solid inner dish is shot-blasted to a satin finish. These Hand Wheels are bored to the standard shaft diameter for their size, and are tapped for a Solid or Revolving Handle (also available without tapped hole for handle). Rim is concentric and square to the bore.

MISURE: Available in five sizes — see Dimensions page for part numbers:
 100mm Diameter
 125mm Diameter
 160mm Diameter
 200mm Diameter
 250mm Diameter

ACCESSORI: Order Solid or Revolving Handle separately. Matching square-design stainless steel handles are recommended.

MATERIALE: Aluminium, gravity die cast. DFARS and RoHS compliant.



For matching handles, see SOLID HANDLES or REVOLVING HANDLES

Disponibile anche senza
il foro filettato per l'impugnatura


  
Carr Lane Manufacturing Co.
it_1819