USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LARDONS D'ÉTAU

 


 
CARACTÉRISTIQUES: These locating keys are used to locate our SCS-series Super-Compact Vices and CS-series Compact Vices when mounting directly on a machine table (two keys required). Concentricity is .0005" TIR or better.

TAILLES: Available in two sizes, for 14mm or 18mm table slots, both fitting the 12mm locating holes in the vice.

MATÉRIAU: Steel, heat treated.
Carr Lane Roemheld Mfg. Co.
fr_2138