USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CÂBLES DE RETENUE

 


Type 3
Anneau à Gauche — Dénué à Droite




 
CARACTÉRISTIQUES: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 3 assemblies (shown here) have a Cable Ring at the left end and plain cable at the right end.

TAILLES: This type of assembly is available in three standard cable diameters — see Dimensions page for part numbers.
 CL-31-KA   (#1 stainless cable)
 CL-32-KA   (#2 steel cable)
 CL-33-KA   (#3 steel cable)
Cable sizes #2 and #3 are also available in stainless steel:
 CL-32-SKA    (#2 stainless cable)
 CL-33-SKA    (#3 stainless cable)

LONGUEUR: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-31-KA-12.0

ANNEAU POUR CÂBLE: Specify Cable Ring size, e.g. the number 8 for Cable Ring CL-8-KR (1/2" diameter).
 CL-31-KA-12.0-8

LONGUEURSANS CRÉPAGE OPTIONNEL: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L   For uncrimped left end

MATÉRIAU (ACIER): Cable > Galvanized steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Ring > Spring steel, black oxide finish. DFARS and RoHS compliant.

MATÉRIAU (ACIER INOXYDABLE): Cable > Stainless steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Ring > 300-series stainless. RoHS compliant.
Carr Lane Manufacturing Co.
fr_418