USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHMOMENTSCHLÜSSELN

 


Square-Drive Type


 
BESONDERHEITEN: Rugged, high-quality adjustable click-type torque wrench. Available in several torque-adjustment ranges to match up with our SCS, MC, and DS series manual vices. Set to desired torque to ensure consistent, repeatable clamping force. Reversible rachet with square drive. Use with a hex-key Drive Socket (order separately) to fit a specific vice model and size.

GRÖßEN: Square-drive-type Torque Wrenches are available in three sizes with the following torque adjustment ranges – see Dimensions page for part numbers:
 5 to 60 Nm (4 to 44 ft-lbs)
 20 to 120 Nm (15 to 89 ft-lbs)
 40 to 200 Nm (30 to 148 ft-lbs)

Drive Sockets are available in seven sizes to fit specific vices.

Drive Socket

  
Carr Lane Roemheld Mfg. Co.
de_2133